Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

-50 to 1550°C, 30:1 High Performance Infrared Thermometer

OS836-Series

Omega´s Industrial High Performance Infrared Pyrometer Series
 | OS836-Series

AUD618.95 OS-836-301

CE
  • -50 to 1550°C (-58 to 2822°F) temperature range
  • 30:1 Field of View
  • Adjustable Emissivity: 0.10 to 1.00
  • <250 ms response time
  • High/Low Temperature Alarm
  • Min/Max/Avg/Diff readings
  • K-type Thermocouple Input
  • Auto power off feature
  • Dual Laser sighting for accurate targeting
  • Get started with the quick start guide!
Infrared Temperature Measurement Instruments - View related products

Description

The OS836-Series high performance infrared thermometer boasts 30 to 1 field of view, -50 to 1550℃ temperature range and ±2% accuracy above 0℃. This series device is great for non-contact measurement of surfaces that are far away and very high temperatures. The OS836-Series also has dual laser sighting to accurately target the targeted measurement area. This unit comes standard with a K-type thermocouple. Great for applications such as molten metals, asphalt, oil, rubber, concrete and many more. The 30:1 field of view, or distance to spot ratio, allows for precise measurement even from a larger distance.


Accuracy Chart
Device Accuracy = 1.5% rdg ±2℃ (3.6℉), 0-500℃;
2% rdg ±2℃(3.6℉), above 500℃
Target Temperature Upper Limit Reading Lower Limit Reading
5℃ 7.1℃ 2.9℃
100℃ 103.5℃ 96.5℃
150℃ 154.3℃ 145.8℃
700℃ 716℃ 684℃
1200℃ 1226℃ 1174℃
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OS-836-301
AUD618.95
Availability: 1 week
 
-50 to 1550°C, 30:1 FOV, Infrared Thermometer
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.